Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
E - Wheel
Bill of material
200 EK 25
ORDERNO
Article-number
200 EK 25
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
450 kg
BT
Band thickness
30.0 mm
HW
Hub width
60 mm
FL
Fixing length
52 mm
WB
Wheel bearing
2 Ball bearings 6005 ZZ
BD
Bore diameter
25 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices